text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting

The 40 series ball valve is designed to regulate liquid flow through its straightforward on-off, two-way design.

Part #: SS-43YFS2

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Female Swagelok® Tube Fitting
Connection 3 Size 1/8 in.
Connection 3 Type Female Swagelok® Tube Fitting
Connection 4 Size 1/8 in.
Connection 4 Type Female Swagelok® Tube Fitting
CV Maximum 0.08
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
4-Way Crossover

The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting

Part #: SS-43YFS2
View Catalog

The 40 series ball valve is designed to regulate liquid flow through its straightforward on-off, two-way design.

Add To Favorites

Catalogs

4-Way Crossover
The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Specifications

SS-43YFS2 — Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Female Swagelok® Tube Fitting
Connection 3 Size 1/8 in.
Connection 3 Type Female Swagelok® Tube Fitting
Connection 4 Size 1/8 in.
Connection 4 Type Female Swagelok® Tube Fitting
CV Maximum 0.08
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-43YF2 Messing 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
B-45YF8 Messing 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-43YF2 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-43YF2-125 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-43YFS2-049 Edelstahl 316 1/8 Zoll Swagelok® Verschraubung mit Druckschraube 1/8 Zoll Swagelok® Verschraubung mit Druckschraube View Product
SS-43ZFS2 Edelstahl 316 1/8 Zoll Swagelok® Verschraubung mit Druckschraube 1/8 Zoll Swagelok® Verschraubung mit Druckschraube View Product
SS-45YF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.