|
VCO-Winkelverschraubung, Edelstahl 316, 1/2 Zoll VCO-Anschluss - 1/2 Zoll Swagelok Rohrverschraubung
Part #: SS-8-VCO-9-810
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° ElbowsEnables compact, leak-tight directional changes with repeatable O-ring sealing—ideal for high-purity, space-constrained instrumentation systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
VCO-Winkelverschraubung, Edelstahl 316, 1/2 Zoll VCO-Anschluss - 1/2 Zoll Swagelok Rohrverschraubung
Log in or Register to view price
Catalogs
90° Elbows
Größen 1/8 bis 1 Zoll, Edelstahl 316 oder 316L, Rohr-, NPT-Gewinde-, SAE-Gewindeanschlüsse und Schweißverbindungen
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Swagelok ® VCO ® -Verbindungen Installationsanleitung: Körper ohne Schweißanschlüsse
Specifications
SS-8-VCO-9-810 — VCO-Winkelverschraubung, Edelstahl 316, 1/2 Zoll VCO-Anschluss - 1/2 Zoll Swagelok Rohrverschraubung
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-VCO-2-4 | Edelstahl 316 | 1/4 Zoll | VCO®-Verschraubung mit O-Ring | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-VCO-9-400 | Edelstahl 316 | 1/4 Zoll | VCO®-Verschraubung mit O-Ring | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-4-VCO-9P-4ST | Edelstahl 316 | 1/4 Zoll | VCO®-Verschraubung mit O-Ring | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-8-VCO-2-8 | Edelstahl 316 | 1/2 Zoll | VCO®-Verschraubung mit O-Ring | 1/2 Zoll | NPT Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.