text.skipToContent text.skipToNavigation

316L Stainless Steel Convoluted (FM) Hose, 1/2 in., 316L Stainless Steel Braid, 1/2 in. Tube Fitting, 48 in. (1.2 m) Length

Part #: SS-FM8SL8SL8-48

Specifications

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
End Connection Material 316 Stainless Steel
Hose Length 48 in.
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1008 psig (69.4 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 1800 PSIG @ 100°F /124 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
FM Series Flexible Metal Hose

Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel Convoluted (FM) Hose, 1/2 in., 316L Stainless Steel Braid, 1/2 in. Tube Fitting, 48 in. (1.2 m) Length

Part #: SS-FM8SL8SL8-48
View Catalog

Add To Favorites

Catalogs

FM Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Specifications

SS-FM8SL8SL8-48 — 316L Stainless Steel Convoluted (FM) Hose, 1/2 in., 316L Stainless Steel Braid, 1/2 in. Tube Fitting, 48 in. (1.2 m) Length

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
End Connection Material 316 Stainless Steel
Hose Length 48 in.
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1008 psig (69.4 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 1800 PSIG @ 100°F /124 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-FM12SL12SL12-18 Edelstahl 316L 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-FM4SL4PM4-12 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-FM4SL4PM4-36 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-FM4SL4SL4-12 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-FM4SL4SL4-36 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-FM4TA4TA4-12 Edelstahl 316L 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-FM4TA4TA4-24 Edelstahl 316L 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-FM4TA4TA4-36 Edelstahl 316L 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-FM4TA4TA4-48 Edelstahl 316L 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-FM6SL6PM6-18 Edelstahl 316L 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-FM6SL6SL6-18 Edelstahl 316L 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-FM6SL6SL6-36 Edelstahl 316L 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-FM8SL8PM8-18 Edelstahl 316L 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-FM8SL8SL8-18 Edelstahl 316L 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.