text.skipToContent text.skipToNavigation

Stainless Steel In-Line Particulate Filter, 1/4 in. Swagelok Tube Fitting, 90 Micron Pore Size

부품 번호: SS-4F-90

사양

속성
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature 90 Micron Element Pore Size
Filter Element Size 90 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 23271713
Inline Filters

Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel In-Line Particulate Filter, 1/4 in. Swagelok Tube Fitting, 90 Micron Pore Size

부품 번호: SS-4F-90
카탈로그 보기

즐겨찾기에 추가하기

카탈로그

Inline Filters
Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

사양

SS-4F-90 — Stainless Steel In-Line Particulate Filter, 1/4 in. Swagelok Tube Fitting, 90 Micron Pore Size

속성
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature 90 Micron Element Pore Size
Filter Element Size 90 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 23271713
비슷한 사양의 새 제품 선택

자원

도면
2D

이 제품은 이차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

3D

이 제품은 삼차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

세일즈 드로잉

이 제품은 세일즈 도면을 이용할 수 있습니다. 파일을 다운로드하십시오.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
B-2F-15 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
B-2F-2 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
B-2F-7 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
B-4F-15 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
B-4F2-15 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
B-4F2-15-SC11 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
B-4F4-15 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 제품 보기
B-4F-7 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-05 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-15 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-60 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-7 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-2F-T7-7 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen 제품 보기
SS-3F-MM-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung 제품 보기
SS-4F-05 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F-140 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F2-60 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4F-40 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F4-7 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4F4-90 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4F-60 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F-7 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4F-T7-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen 제품 보기
SS-4F-T7-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen 제품 보기
SS-4F-T7-7 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen 제품 보기
SS-4F-VCR-05 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 제품 보기
SS-4F-VCR-2 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 제품 보기
SS-4F-VCR-7 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 제품 보기
SS-6F-05 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-6F-15 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-6F-60 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-6F-7 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-05 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-15 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-60 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-7 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-6F-MM-90 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung 제품 보기
SS-8F-05 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-8F-140 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-8F-40 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-8F-60 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-8F-7 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung 제품 보기

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.