|
Rohrstopfen, Edelstahl, 1/16 Zoll NPT-Außengewinde
Part #: SS-1-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pipe PlugsSeals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Rohrstopfen, Edelstahl, 1/16 Zoll NPT-Außengewinde
Log in or Register to view price
Catalogs
Pipe Plugs
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-1-P — Rohrstopfen, Edelstahl, 1/16 Zoll NPT-Außengewinde
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/16 in. |
| Connection 1 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | NPT-Außengewinde | - | - | View Product |
| B-4-P | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-8-P | Messing | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
| SS-12-P | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-16-P | Edelstahl 316 | 1 Zoll | NPT Außengewinde | - | - | View Product |
| SS-2-P | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-2-P-RS | Edelstahl 316 | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | - | - | View Product |
| SS-4-P | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-4-P-RS | Edelstahl 316 | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | - | - | View Product |
| SS-4-P-RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| SS-6-P | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-6-P-RS | Edelstahl 316 | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | - | - | View Product |
| SS-6-P-RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| SS-8-P | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
| SS-8-P-RS | Edelstahl 316 | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | - | - | View Product |
| SS-8-P-RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.