|
Stainless Steel Pipe Fitting, Hollow Hex Plug, 1/2 in. Male NPT
Part #: SS-8-HP
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hollow Hex PlugsOffers a compact, flush-sealing solution for unused ports—ideal for tight spaces and pressure-rated system closures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hollow Hex Plug, 1/2 in. Male NPT
Log in or Register to view price
Catalogs
Hollow Hex Plugs
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-8-HP — Stainless Steel Pipe Fitting, Hollow Hex Plug, 1/2 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-HPST | Edelstahl 316 | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | - | - | View Product |
| SS-2-HP | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-2-HPST | Edelstahl 316 | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | - | - | View Product |
| SS-4-HP | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-4-HPST | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | - | - | View Product |
| SS-6-HP | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-6-HPST | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | - | - | View Product |
| SS-8-HPST | Edelstahl 316 | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.