text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Adapter, 1/8 in. Female NPT x 1/8 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-2-A-2RS

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Adapter, 1/8 in. Female NPT x 1/8 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-2-A-2RS
View Catalog

Add To Favorites

Catalogs

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Specifications

SS-2-A-2RS — Stainless Steel Pipe Fitting, Adapter, 1/8 in. Female NPT x 1/8 in. Male ISO Parallel Thread, Straight Shoulder

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-A-12RS Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-12-A-12RT Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-AN-1-12 Edelstahl 316 1 1/ 16-12 Zoll JIC-Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-SAE-7-12 Edelstahl 316 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-A Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Außengewinde View Product
SS-16-A-16RS Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-A-16RT Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-16-AN-1-16 Edelstahl 316 1 5/16-12 Zoll JIC-Außengewinde 1 Zoll NPT Außengewinde View Product
SS-2-A Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2-A-2RT Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-A Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-A-4RS Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4-A-4RT Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-AG-4 Edelstahl 316 1/4 Zoll Zylindrisches ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AN-1-2 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-4-AN-1-4 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AT-4 Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4AN Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll JIC-Außengewinde View Product
SS-4-SAE-7-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-A Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-6RS Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6-A-6RT Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AG-6 Edelstahl 316 3/8 Zoll Zylindrisches ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-AN-1-4 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-AN-1-6 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AT-6 Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-4 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6AN Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll JIC-Außengewinde View Product
SS-6-SAE-7-4 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-SAE-7-6 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll NPT Innengewinde View Product
SS-8-A Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-A-8RS Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8-A-8RT Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-AG-8 Edelstahl 316 1/2 Zoll Zylindrisches ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AN-1-8 Edelstahl 316 3/4-16 Zoll JIC-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AT-8 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-1-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-7-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.