text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Bulkhead Union Body, SC-01 Cleaned

Part #: SS-4-VCR-61P

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type VCR® Metal Gasket Face Seal Fitting
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183103
Straights

Precision bulkhead fitting for secure, metal-to-metal seals in vacuum and positive-pressure systems with minimal contamination risk.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Bulkhead Union Body, SC-01 Cleaned

Part #: SS-4-VCR-61P
View Catalog

Add To Favorites

Catalogs

Straights

Precision bulkhead fitting for secure, metal-to-metal seals in vacuum and positive-pressure systems with minimal contamination risk.

Specifications

SS-4-VCR-61P — 316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Bulkhead Union Body, SC-01 Cleaned

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type VCR® Metal Gasket Face Seal Fitting
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-4-HVCR-61-6TB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-4-HVCR-61-6TB7P Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-61-4TB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-61-4TB7P Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
SS-4-VCR-61 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-4-VCR-A1-400 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4-VCR-A1-4M Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll NPT Außengewinde View Product
SS-8-VCR-61 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-8-VCR-61P Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-8-VCR-61S Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-8-VCR-A1-600 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-8-VCR-A1-810 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll Swagelok® Rohrverschraubung View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.