text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 3/8 in. Female NPT

Part #: SS-6-SAE-7-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 9/16-18 in.
Connection 1 Type Male SAE/MS Straight Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 3/8 in. Female NPT

Part #: SS-6-SAE-7-6
View Catalog

Add To Favorites

Catalogs

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Specifications

SS-6-SAE-7-6 — Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 3/8 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 9/16-18 in.
Connection 1 Type Male SAE/MS Straight Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-A-12RS Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-12-A-12RT Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-AN-1-12 Edelstahl 316 1 1/ 16-12 Zoll JIC-Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-SAE-7-12 Edelstahl 316 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-A Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Außengewinde View Product
SS-16-A-16RS Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-A-16RT Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-16-AN-1-16 Edelstahl 316 1 5/16-12 Zoll JIC-Außengewinde 1 Zoll NPT Außengewinde View Product
SS-2-A Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2-A-2RS Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-2-A-2RT Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-A Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-A-4RS Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4-A-4RT Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-AG-4 Edelstahl 316 1/4 Zoll Zylindrisches ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AN-1-2 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-4-AN-1-4 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AT-4 Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4AN Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll JIC-Außengewinde View Product
SS-4-SAE-7-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-A Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-6RS Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6-A-6RT Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AG-6 Edelstahl 316 3/8 Zoll Zylindrisches ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-AN-1-4 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-AN-1-6 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AT-6 Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-4 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6AN Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll JIC-Außengewinde View Product
SS-6-SAE-7-4 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-8-A Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-A-8RS Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8-A-8RT Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-AG-8 Edelstahl 316 1/2 Zoll Zylindrisches ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AN-1-8 Edelstahl 316 3/4-16 Zoll JIC-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AT-8 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-1-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-7-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Innengewinde View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.