text.skipToContent text.skipToNavigation

In-Line-Filter, Edelstahl, ganz verschweißt, 6 mm Swagelok Rohrverschraubung, Filterelement 0,5 µm

Part #: SS-6FWS-MM-05

Specifications

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Rohrverschraubung
Feature Filterelement 0,5 Micron Porengröße
Filter Element Size 0,5 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -20(-28)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102000
eClass (6.1) 36102000
eClass (10.1) 36102000
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
Inline Welded Filters

Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

In-Line-Filter, Edelstahl, ganz verschweißt, 6 mm Swagelok Rohrverschraubung, Filterelement 0,5 µm

Part #: SS-6FWS-MM-05
View Catalog

Add To Favorites

Catalogs

Inline Welded Filters
Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Specifications

SS-6FWS-MM-05 — In-Line-Filter, Edelstahl, ganz verschweißt, 6 mm Swagelok Rohrverschraubung, Filterelement 0,5 µm

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Rohrverschraubung
Feature Filterelement 0,5 Micron Porengröße
Filter Element Size 0,5 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -20(-28)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102000
eClass (6.1) 36102000
eClass (10.1) 36102000
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4FW-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4FW-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4FW2-2 Edelstahl 316 1/4 Zoll NPT-Außengewinde 1/4 Zoll NPT-Außengewinde View Product
SS-4FW2-7 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4FW4-15 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW4-2 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW4-7 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW5-15 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW5-2 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW5-7 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4FW-7 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4FWS-05 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4FWS-VCR-05 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-4FW-VCR-2 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-4FW-VCR-7 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe View Product
SS-6FW-MM-15 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6FW-MM-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6FW-MM-7 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.