text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece 60 Series Steam Service Ball Valve, PEEK Seats, 1/4 in. FNPT

316 SS 2-way valve with 1/4" FNPT ports, PEEK seats, coned-disc design, and live-loaded stem packing. Built for steam service with swing-out, low-maintenance body.

Part #: SS-S62PF4

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 3.8
Fastener Material 316 Stainless Steel
Feature Steam Service
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Yellow
Handle Style Lever
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class Steam Service
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Steam Series 2-Way Straight Pattern

Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece 60 Series Steam Service Ball Valve, PEEK Seats, 1/4 in. FNPT

Part #: SS-S62PF4
View Catalog

316 SS 2-way valve with 1/4" FNPT ports, PEEK seats, coned-disc design, and live-loaded stem packing. Built for steam service with swing-out, low-maintenance body.

Add To Favorites

Catalogs

Steam Series 2-Way Straight Pattern
Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

Specifications

SS-S62PF4 — Stainless Steel 3-Piece 60 Series Steam Service Ball Valve, PEEK Seats, 1/4 in. FNPT

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 3.8
Fastener Material 316 Stainless Steel
Feature Steam Service
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Yellow
Handle Style Lever
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class Steam Service
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-S62PS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-S62PS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-S62PS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-S63PF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-S63PS12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-S63PS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-S63PS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-S65PF16 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-S65PS16 Edelstahl 316 1 Zoll Swagelok®-Rohrverschraubung 1 Zoll Swagelok®-Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.