|
Rohrschelleneinheit, Kunststoff, 1/2 Zoll Rohr, Körper aus Polypropylen
Part #: 304-S3-PP-8P
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bolted Plastic Clamp Pipe SupportDesigned to absorb vibration, clamp components resist chemicals and UV light, lessen stress on system parts, and simplify both installation and maintenance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Rohrschelleneinheit, Kunststoff, 1/2 Zoll Rohr, Körper aus Polypropylen
Log in or Register to view price
Catalogs
Bolted Plastic Clamp Pipe Support
Edelstahl 316 / 316L und 304 / 304L; Standard-Instrumentierungsrohre; Größen 3 bis 25 mm und 1/8 bis 1 Zoll; Mit Größe, Werkstoff, Spezifikationen und Schmelzcode gekennzeichnet
Rohrauswahl; Handhabung der Rohre; Gasanwendung; Rohrmontage; Tabellen mit zulässigem Betriebsdruck; Rohre aus Kohlenstoffstahl; Edelstahlrohre; Kupferrohre; Aluminiumrohre; Rohre aus Alloy 400; Rohre aus Alloy C-276; Rohre aus Alloy 20; Rohre aus Alloy 600; Rohre aus Titan der Klasse 2
Specifications
304-S3-PP-8P — Rohrschelleneinheit, Kunststoff, 1/2 Zoll Rohr, Körper aus Polypropylen
| Attribute | Value |
|---|---|
| Body Material | Polypropylene |
| Hardware Material | 304 Stainless Steel |
| Tube OD | 1/2 in. |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S5-PP-12P | Polypropylen | 3/4 Zoll | - | - | View Product |
| 304-S5-PP-16P | Polypropylen | 1 Zoll | - | - | View Product |
| 304-S5-PP-20P | Polypropylen | 1 1/4 Zoll | - | - | View Product |
| 304-S6-PP-24P | Polypropylen | 1 1/2 Zoll | - | - | View Product |
| 304-S6-PP-32T | Polypropylen | 2 Zoll | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.