|
316L Stainless Steel 2-Valve 3-Port Double Pattern High Purity Bellows Sealed Manifold, 1/4 in.Rtbl VCR x FVCR x FVCR, SC-01 Clean
Part #: 6L-M1D-122P-IJ
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bellows SealedIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel 2-Valve 3-Port Double Pattern High Purity Bellows Sealed Manifold, 1/4 in.Rtbl VCR x FVCR x FVCR, SC-01 Clean
Log in or Register to view price
Catalogs
Bellows Sealed
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Packungslose Ventile mit ganzmetallischer Abdichtung zur Atmosphäre; Druckraten bis 34,4 bar (500 psig); Temperaturbereich bis 93°C (200°F); Endanschlüsse 6 bis 12 mm und 1/4 bis 1/2 Zoll
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Schweißarbeiten müssen von qualifiziertem Personal, wie in Abschnitt IX der ASME-Kesselnorm beschrieben, durchgeführt werden.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
Features: This technical report provides data on Swagelok® BN series bellows valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Dieses Dokument beschreibt die von Swagelok® verwendeten Richtlinien für die Herstellung ultrahochreiner (UHP) elektropolierter Edelstahlprodukte sowie ultrahochreiner Kunststoffprodukte festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Specifications
6L-M1D-122P-IJ — 316L Stainless Steel 2-Valve 3-Port Double Pattern High Purity Bellows Sealed Manifold, 1/4 in.Rtbl VCR x FVCR x FVCR, SC-01 Clean
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male Rotatable VCR Thread |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) W/Female Nut |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Face Seal (Metal Gasket) W/Female Nut |
| CV Maximum | 0.3 |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010269 |
| eClass (6.1) | 37010269 |
| eClass (10.1) | 37010269 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.