Tubing and Tube Accessories — Support System
Support system available with these specifications:
- 1/4 to 2 in. (6 to 25 mm)
- 304 or 316 stainless steel hardware material
- Polypropylene, 303, 304, or 316 stainless steel, carbon steel, 316 stainless steel clamp with polypropylene cushion, polyamide, CF8M body material
Your local authorized Swagelok sales and service center may have additional options.
-
Befestigungssystem — Gedämpfte Schlauch-Rohrschellen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusS-TBC12 Kohlenstoffstahl 3/4 Zoll - - SS-TBC16 Rohrschelle mit Polypropylen-Polster, Edelstahl 316 1 Zoll - - SS-TBC6 Rohrschelle mit Polypropylen-Polster, Edelstahl 316 3/8 Zoll - - SS-TBC8 Rohrschelle mit Polypropylen-Polster, Edelstahl 316 1/2 Zoll - - S-TBC4 Kohlenstoffstahl 1/4 Zoll - - S-TBC6 Kohlenstoffstahl 3/8 Zoll - - SS-TBC4 Rohrschelle mit Polypropylen-Polster, Edelstahl 316 1/4 Zoll - - SS-TBC12 Rohrschelle mit Polypropylen-Polster, Edelstahl 316 3/4 Zoll - - S-TBC8 Kohlenstoffstahl 1/2 Zoll - - -
Befestigungssystem — Rohrhalterungen Typ P
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-TBP16 Edelstahl 316 1 Zoll - - SS-TBP6 Edelstahl 316 3/8 Zoll - - SS-TBP4 Edelstahl 316 1/4 Zoll - - SS-TBP8 Edelstahl 316 1/2 Zoll - - SS-TBP12 Edelstahl 316 3/4 Zoll - - -
Befestigungssystem — Kunststoffschellen in Blockform
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PP-4T Polypropylen 1/4 Zoll - - 304-S5-PP-20T Polypropylen 1 1/4 Zoll - - 304-S1-PP-6T Polypropylen 3/8 Zoll - - 304-S3-PA-8T Polyamid 1/2 Zoll - - 304-S3-PP-18TM Polypropylen 18 mm - - 316-S3-PP-8T Polypropylen 1/2 Zoll - - 304-S1-PP-6TM Polypropylen 6 mm - - 304-S3-PP-16T Polypropylen 1 Zoll - - 304-S3-PP-8T Polypropylen 1/2 Zoll - - 304-S1-PP-8TM Polypropylen 8 mm - - 304-S1-PP-12TM Polypropylen 12 mm - - 304-S3-PA-16T Polyamid 1 Zoll - - 304-S1-PP-10TM Polypropylen 10 mm - - 304-S5-PP-24T Polypropylen 1 1/2 Zoll - - 304-S1-PA-4T Polyamid 1/4 Zoll - - 304-S3-PP-16TM Polypropylen 16 mm - - 304-S3-PP-14T Polypropylen 7/8 Zoll - - 304-S3-PP-12T Polypropylen 3/4 Zoll - - 304-S3-PP-10T Polypropylen 5/8 Zoll - - 304-S3-PP-25TM Polypropylen 25 mm - - -
Support System — Kunststoffschellen in Blockform, doppelt
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-6T Polypropylen 3/8 Zoll - - 304-S3T-PP-12T Polypropylen 3/4 Zoll - - 304-S1T-PP-6TM Polypropylen 6 mm - - 304-S1T-PP-10TM Polypropylen 10 mm - - 304-S3T-PP-16T Polypropylen 1 Zoll - - 304-S3T-PP-8T Polypropylen 1/2 Zoll - - 304-S1T-PP-4T Polypropylen 1/4 Zoll - - -
Support System — Schienenmutter
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RNM CF8M - - - SS-S0-RN CF8M - - - -
Support System — Schweißplatte
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S3-WP Edelstahl 304 - 50,0 mm (1,97 Zoll) Länge - 304-S6-WP Edelstahl 304 - 87,9 mm (3,46 Zoll) Länge - 304-S1-WPM Edelstahl 304 - 36 mm (1,42 Zoll) Länge - 304-S1-WP Edelstahl 304 - 36,1 mm (1,42 Zoll) Länge - 304-S5-WP Edelstahl 304 - 70,1 mm (2,76 Zoll) Länge - -
Support System — Schweißplatte für Doppel-Rohrschelleneinheit
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S3T-WP Edelstahl 304 - 70,1 mm (2,76 Zoll) Länge - 304-S1T-WP Edelstahl 304 - 36,1 mm (1,42 Zoll) Länge - 304-S1T-WPM Edelstahl 304 - 37 mm (1,46 Zoll) Länge - -
Support System — Montageschiene
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius303-S0-R-6.6 Edelstahl 303 - 2 m (6,6 ft) - 303-S0-R-3.3 Edelstahl 303 - 1 m (3,3 ft) - -
Support System — Kunststoffschellen in Blockform, Aufbaumontage
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PP-4T-ST Polypropylen 1/4 Zoll - - 304-S3-PP-8T-ST Polypropylen 1/2 Zoll - - 304-S1-PP-6T-ST Polypropylen 3/8 Zoll - - -
Support System — Kunststoffschellen in Blockform für Dickwandiges Rohr
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S5-PP-16P Polypropylen 1 Zoll - - 304-S3-PP-8P Polypropylen 1/2 Zoll - - 304-S5-PP-20P Polypropylen 1 1/4 Zoll - - 304-S6-PP-32T Polypropylen 2 Zoll - - 304-S6-PP-24P Polypropylen 1 1/2 Zoll - - 304-S5-PP-12P Polypropylen 3/4 Zoll - - -
Support System — Schlauch-/ Rohrhaltestreifen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-TSS-4 Polypropylen 1/4 Zoll - - MS-TSS-6 Polypropylen 3/8 Zoll - - MS-TSS-8 Polypropylen 1/2 Zoll - - -
Support System — Verlängerte Schweißplatte
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-WPEM Edelstahl 304 - 64 mm (2,52 Zoll) Länge - 304-S3-WPE Edelstahl 304 - 78,0 mm (3,07 Zoll) Länge - 304-S6-WPE Edelstahl 304 - 116 mm (4,57 Zoll) Länge - 304-S5-WPE Edelstahl 304 - 100 mm (3,94 Zoll) Länge - 304-S1-WPE Edelstahl 304 - 64,0 mm (2,52 Zoll) Länge - -
Support System — Schienenmutter für C-Schiene
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-SNM Edelstahl 316 - - - S-S0-SNM Kohlenstoffstahl - - - SS-S0-SN Edelstahl 316 - - - S-S0-SN Kohlenstoffstahl - - - -
Support System — Kunststoffschellen in Blockform, doppelt
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-12TM Polypropylen 12 mm - -
Product Availability by Store Location
Hours