Swagelok® Sample Cylinders
Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.
View Sample CylindersWith Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.
These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.
We offer:
- Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
- Cylinders in sizes from 10 to 3785 cm3 (1 gal)
- Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
- Products handling working pressures up to 5000 psig (344 bar)
- A variety of options including integral valves, outage tubes, and specialty coatings
A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.
Need more information about sample cylinders?
Sample Cylinder Categories
Double-Ended Cylinders
Explore double-ended sample cylinders available in a range of sizes in 304L and 316L stainless steel.
Single-Ended Cylinders
Single-ended sample cylinders are durable and pressure-rated metal cylinders that prevent samples from escaping during grab sample system operation.
Spare Parts and Accessories
Browse carrying handles, rupture disk tees, and outage tube adapter options that support sample cylinder activities.
Probenentnahmezylinder—Kataloge
Finden Sie detaillierte Produktinformationen, einschließlich Werkstoffe, Druck- und Temperaturbereiche, Optionen und Zubehör.
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Swagelok® Probeentnahmesystem-Schulung
Lernen Sie das Design effektiver Probeentnahmesysteme sowie die Diagnose und Eliminierung von Problemen mit existierenden Systemen, das Erhöhen der Genauigkeit und Effizienz und das Reduzieren von Kosten. Eignen Sie sich, unabhängig von Industrie oder Erfahrung, wertvolles Wissen von unseren erfahrenen Schulungsleitern an, die alle mehr als 30 Jahre Erfahrung aufweisen.
Erfahren Sie mehr über die Probeentnahmesystem-SchulungSwagelok Ressourcen, die wir für Sie zusammengestellt haben
Tipps zum Beibehalten einer repräsentativen Probe in einem analytischen Instrumentierungssystem
Das Beibehalten einer repräsentativen Probe in einem analytischen Instrumentierungssystem kann schwierig sein. Erfahren Sie, wie Sie große Probleme erkennen und Komplikationen vermeiden können, die bei fehlerhaften repräsentativen Proben auftreten können.
Stichprobenentnahme—Grundlagen: Werkskosten reduzieren
Stichprobeentnahmesysteme ermöglichen eine sichere und effiziente Probenahme, damit Sie die chemische Zusammensetzung Ihres Produkts validieren können. Lernen Sie von Swagelok-Experten, wie Sie die Zuverlässigkeit Ihrer geschlossenen Systeme erhöhen und gleichzeitig die Werkskosten reduzieren können.
Verbessern Sie die Qualität durch Auswahl des richtigen Stichprobenentnahmesystems
Erfahren Sie, wie Ihnen Swagelok dabei helfen kann, das richtige Stichprobenentnahmesystem auszuwählen und lernen Sie andere Grundlagen und bewährte Verfahren zur Stichprobenentnahme, um die Qualität des Endprodukts zu garantieren.
Wie Sie häufige Probleme bei der Stichprobenentnahme lösen können
Es gibt häufig verwendete Fluidsysteme, die für einen erfolgreichen Betrieb wichtig sind, und die Vergabe der Herstellung dieser Systeme kann sehr vorteilhaft sein, wenn Sie nicht genügend Ressourcen haben.
Probenahmezylinder
Beim Transport von Chemikalien müssen Sie sich sicher sein können, dass die Integrität Ihres Produkts beibehalten wird und die Personen, die mit Ihren Behältern umgehen, geschützt werden. Swagelok hat eine große Auswahl an Zylindern im Angebot, welche die Anforderungen von DOT, Transport Canada und TPED für den Transport von Chemikalien erfüllen. Diese Zylinder haben eine beständige Wandstärke, glatte Übergänge an der Innenseite die eine einfache Reinigung ermöglichen und dickwandige Anschlüsse, die ein Aufweiten der Gewinde verhindern.
Wir bieten Folgendes:
Diese Zylinder können mit Swagelok® Stichprobenentnahmemodulen verwendet werden, um kontinuierlich zirkulierende Fluide zur späteren Analyse zu kontrollieren.