text.skipToContent text.skipToNavigation
Swagelok Tube Fittings

Swagelok® Tube Fittings and Adapters

Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.

Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.

View All Tube Fittings and Adapters

Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.

Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.

Contact a Local Specialist

Tube Fitting and Tube Adapter Categories

Bulkheads

Bulkheads

Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs

Caps and Plugs

Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors

Female Connectors

Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters

Fusible Tube Adapters

Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions

Low Dead Volume Unions

Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors

Male Connectors

Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers

Mud Daubers

Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors

Port Connectors

Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers

Reducers

Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings

Socket Weld Fittings

Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories

Spare Parts and Accessories

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

Tube Fittings and Adapters Catalogs

Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.

漏れの無いSwagelok<sup>®</sup>チューブ継手を取り付けた流体システム

スウェージロックの中/高圧用継手

75 MPaを超える圧力下で使用可能な継手をお探しですか?Swagelokミディアム・プレッシャー・チューブ継手 FKシリーズは、最高使用圧力155.1 MPaのアプリケーションに対応し、コーン&スレッド継手は最高使用圧力413.4 MPaのアプリケーションに対応します。

高圧下で使用可能な継手を探す

関連資料/コラム記事

ねじ付きのSwagelokチューブ継手
継手の基礎:ねじのサイズとピッチを識別する

経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します

石油掘削装置の作業員
圧縮継手による中圧オイル/ガス・アプリケーションの最適化

中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Swagelokチューブ・アダプターでアライメント(位置合わせ)の問題を解消する
チューブ・アダプターでアライメント(位置合わせ)の問題を解消する

チューブ・アダプターを使用することで、難しいアライメント(位置合わせ)の問題を解消し、在庫を削減することができます。Swagelok®チューブ・アダプターを使用して、アライメントの問題を解決し、漏れの無いシールを実現する方法を動画でご覧ください。

Swagelokチューブ継手/チューブ・アダプター

1947年に創業して以来、スウェージロックはあらゆる産業の流体システム・アプリケーションで使用されるチューブ継手技術の発展をリードしてきました。

革新的なチューブ継手について語るスウェージロックの創業者の動画をご覧ください

Swagelokチューブ継手は、誕生から75年以上経った今でも、そのユニークなhinging-colleting機能により、長期にわたって漏れの無い性能を発揮する継手として高い信頼を得ています。メカニカル・グリップ構造を採用し、hinging-colleting機能を使用することで、以下の3つのポイントにおいて最適なパフォーマンスを実現します:

チューブ・グリップ

Hinging-colleting機能により、チューブへの密着性やグリップ性能が向上します。

ガス・シール

フロント・フェルールの研磨作用により、チューブおよびボディ・テーパー面に集中的に接触するゾーンが形成されるため、更に強力なシールが実現します。

耐振性

Hinging-colleting機能により、より効果的にチューブ・グリップ部の応力上昇を分散させることで、曲げ、たわみ、振動にも耐えることができます。

swagelok tube fitting design

Swagelok®チューブ継手のデザイン

サイズが1/4~1 インチ、6~25 mmのステンレス鋼製Swagelokチューブ継手には、アドバンス・バック・フェルール構造によるhinging-colleting機能を標準採用しており、漏れのないチューブ接続を確実に行うことができます。これらのサイズの継手では、表面硬化処理(特許)を行い、くぼみ付きのなだらかな独自の形状(特許)を備えたSwagelokバック・フェルールを使用しています。Hinging-colleting機能付きのバック・フェルールにより、トラディショナルSwagelokチューブ継手のフェルールの優れた性能を更に高めています。

This process may take several minutes. Please be patient and remain on the page.