Vannes à pointeau et de réglage fin — Pièces détachées et accessoires — Siège pour vannes à pointeau haute pression Sno-Trik 410, 445, 645, 945
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Vannes à pointeau et de réglage fin — Pièces détachées et accessoires — Siège pour vannes à pointeau haute pression Sno-Trik 410, 445, 645, 945
Select from a variety of spare parts and accessories for your Swagelok valve.
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
K-440C-3A-4-1 | - | - | - | - | - | Ver producto |
SS-410-RS-4F | 316 Stainless Steel | - | - | - | - | Ver producto |
SS-445-RS-44F | - | - | - | - | - | Ver producto |
SS-645-RS-64F | - | - | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.