Tube Fittings and Adapters — Socket Weld Fittings
Fittings available with these specifications:
- 1/8 to 1 in.
- Straight, elbow
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Socket Weld Fittings — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-400-9-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Tube Socket Weld SS-600-9-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Tube Socket Weld SS-810-9-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Tube Socket Weld -
Tube Fittings and Adapters — Socket Weld Fittings — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-1210-6-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Tube Socket Weld SS-1610-6-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Tube Socket Weld SS-200-6-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Tube Socket Weld SS-810-6-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Tube Socket Weld SS-400-6-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Tube Socket Weld SS-600-6-6W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Tube Socket Weld SS-1210-9-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Tube Socket Weld
Product Availability by Store Location
Hours