text.skipToContent text.skipToNavigation

Трубные обжимные фитинги и переходники — Колпаки и заглушки — Колпаки

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Трубные обжимные фитинги и переходники — Колпаки и заглушки — Колпаки

Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
6MO-400-C 6-Moly 1/4 in. Swagelok® Tube Fitting - - View Product
6MO-810-C 6-Moly 1/2 in. Swagelok® Tube Fitting - - View Product
B-100-C Brass 1/16 in. Swagelok® Tube Fitting - - View Product
B-1010-C Brass 5/8 in. Swagelok® Tube Fitting - - View Product
B-200-C Brass 1/8 in. Swagelok® Tube Fitting - - View Product
B-400-C Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-600-C Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-810-C Brass 1/2 in. Swagelok® Tube Fitting - - View Product
PFA-420-C PFA 1/4 in. Swagelok® Tube Fitting - - View Product
SS-100-C 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - View Product
SS-1010-C 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - View Product
SS-10M0-C 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-1210-C 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-12M0-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-14M0-C 316 Stainless Steel 14 mm Swagelok® Tube Fitting - - View Product
SS-15M0-C 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - View Product
SS-1610-C 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-16M0-C 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - View Product
SS-18M0-C 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - View Product
SS-2000-C 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - View Product
SS-200-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-20M0-C 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - View Product
SS-22M0-C 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - View Product
SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - View Product
SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - View Product
SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - View Product
SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - View Product
SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - View Product
SS-400-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - View Product
SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.