Трубные фитинги — Колпаки и заглушки — Трубные заглушки
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Трубные фитинги — Колпаки и заглушки — Трубные заглушки
Подберите выполненные прецизионным методом фитинги, переходники и другие продукты Swagelok, размеры и материалы изготовления которых подходят для вашей системы.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
B-4-P | Brass | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
B-8-P | Brass | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
SS-12-P | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-16-P | 316 Stainless Steel | 1 in. | Male NPT | - | - | Produkt anzeigen |
SS-1-P | 316 Stainless Steel | 1/16 in. | Male NPT | - | - | Produkt anzeigen |
SS-2-P | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Produkt anzeigen |
SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | Produkt anzeigen |
SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | Produkt anzeigen |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Produkt anzeigen |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Produkt anzeigen |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | Produkt anzeigen |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | Produkt anzeigen |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | Produkt anzeigen |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.