text.skipToContent text.skipToNavigation

Válvula de bola de 1 pieza y 3 vías serie 40G de acero inox., Cv 0,90, 1/4 pulg. Swagelok, SC-11

The 40G series three-way ball valve is designed with a durable one-piece construction for thermal endurance and reduced leakage.

Part #: SS-43GXS4-SC11

Specifications

Attribute Value
Ball/Stem Material Acero Inoxidable
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje Especial (SC-11)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type Racor Swagelok®
Connection 3 Size 1/4 pulg.
Connection 3 Type Racor Swagelok®
CV Maximum 0.9
Flow Path Estándar
Flow Pattern 3 vías, Conmutación
Handle Color Negro
Handle Style Palanca
Low Emissions Certified
Lubricant Lubricantes Sin Hidrocarburos
Orifice 4,7 mm / 0,187 pulg.
Packing Material UHMWPE PTFE Modificado
Ring/Disc Material Acero Inoxidable
Room Temperature Pressure Rating 172 BAR @ 37°C / 2500 PSIG @ 100°F
Testing Prueba según WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
3-Way Switching

The original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Válvula de bola de 1 pieza y 3 vías serie 40G de acero inox., Cv 0,90, 1/4 pulg. Swagelok, SC-11

Part #: SS-43GXS4-SC11
View Catalog

The 40G series three-way ball valve is designed with a durable one-piece construction for thermal endurance and reduced leakage.

Add To Favorites

Catalogs

3-Way Switching
The original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline.

Specifications

SS-43GXS4-SC11 — Válvula de bola de 1 pieza y 3 vías serie 40G de acero inox., Cv 0,90, 1/4 pulg. Swagelok, SC-11

Attribute Value
Ball/Stem Material Acero Inoxidable
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje Especial (SC-11)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type Racor Swagelok®
Connection 3 Size 1/4 pulg.
Connection 3 Type Racor Swagelok®
CV Maximum 0.9
Flow Path Estándar
Flow Pattern 3 vías, Conmutación
Handle Color Negro
Handle Style Palanca
Low Emissions Certified
Lubricant Lubricantes Sin Hidrocarburos
Orifice 4,7 mm / 0,187 pulg.
Packing Material UHMWPE PTFE Modificado
Ring/Disc Material Acero Inoxidable
Room Temperature Pressure Rating 172 BAR @ 37°C / 2500 PSIG @ 100°F
Testing Prueba según WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41XS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42XF2 Латунь 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
B-42XS4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-42XS6MM Латунь 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
B-43XF4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-43XF4RT Латунь 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
B-43XS4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-43XS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-44XF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44XF6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44XS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45XF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
HC-43XS4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43XS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GXHLS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GXS2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-41GXS2-1466 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-41GXS2-51S Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-41GXS3MM Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-42GXF2 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-42GXF2-1466 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-42GXLS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-1466 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-51S Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-51SDM Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-SG Acero Inoxidable 316 Recocido para Gases Sulfurosos 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GXF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-43GXF4-51S 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXF4RT Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-43GXLF4-LL Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-43GXLS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-1466 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-51S Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-LL Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-43GXS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GXS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-43GXVCR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-44XF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-44XF6 Нержавеющая сталь 316 3/8 дюйма Внутр. резьба NPT 3/8 дюйма Внутр. резьба NPT View Product
SS-44XS10MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-44XS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-44XTS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-45XF8 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-45XS12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-45XS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-45XS8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-45XTS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.