text.skipToContent text.skipToNavigation

Thermoplastic Hose End Connection, 1/2 in. Carbon Steel Tube Adapter, 1/2 in. Hose Size

Part #: S-TP8-TA8

Specifications

Attribute Value
阀体材料 Carbon Steel
接头 1 尺寸 1/2 in.
接头 1 类型 Swagelok® Tube Adapter
端接材料 Carbon Steel
软管尺寸 1/2 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
热塑性软管接头

使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Thermoplastic Hose End Connection, 1/2 in. Carbon Steel Tube Adapter, 1/2 in. Hose Size

Part #: S-TP8-TA8
View Catalog

Add To Favorites

Catalogs

热塑性软管接头
使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

Specifications

S-TP8-TA8 — Thermoplastic Hose End Connection, 1/2 in. Carbon Steel Tube Adapter, 1/2 in. Hose Size

Attribute Value
阀体材料 Carbon Steel
接头 1 尺寸 1/2 in.
接头 1 类型 Swagelok® Tube Adapter
端接材料 Carbon Steel
软管尺寸 1/2 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-TP12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - View Product
SS-TP16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - View Product
SS-TP4-AS4 316 Stainless Steel 1/4 in. Female JIC (AN) 37° Swivel - - View Product
SS-TP4-PM4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-TP4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-TP4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-TP4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - View Product
SS-TP6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - View Product
SS-TP8-AS8 316 Stainless Steel 1/2 in. Female JIC (AN) 37° Swivel - - View Product
SS-TP8-PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-TP8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-TP8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.