Swagelok® Metal Hose (AH Series)
AH series all-metal hose reduces permeation in high-temperature, vacuum, or highly corrosion-resistant applications where permeation or absorption is undesirable.
Contact a Hose SpecialistThe AH series hoses are constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.
Watch a Video to Learn More About Permeation
A size range of 1/2 through 2 inches, working pressures from vacuum to 1110 psig (76.4 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the AH series hose to meet the needs of a variety of systems. Alloy C-276 braid, end connections, and custom assemblies are available with other options including hose covers, metal hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
| Materials | Core: convoluted C-276 Reinforcement: 316L SS braid End connections: 316 SS |
| Nominal Hose Sizes | 1/2 through 2 in. |
| Working Pressures | Vacuum to 1110 psig (76.4 bar) |
| Temperature Range | –325 to 800°F (–200 to 426°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
一般産業用ホースの交換:コア・チューブの材質に関する検討事項
一般産業用ホースを選定する際は、最初にホースの最も内側の層にあるコア・チューブを選んでください。今回は、コア・チューブの材質と内面構造に基づいてアプリケーションに最適なホースを選定する方法を紹介します。
適切なホース補強材の選定方法
一般産業用ホースの寿命やパフォーマンスは、使用している補強材次第であると言っても過言ではありません。今回は補強材のタイプと、さまざまな流体システムのアプリケーションに適した補強材について紹介します。