Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-44M-A-200 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/8 in. Swagelok® Tube Fitting SS-44M-A-400 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Swagelok® Tube Fitting SS-440-1-4 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. Male NPT SS-44M-A-441 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Coned Tube Stub -
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-3 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. High-Pressure Swagelok® Tube Fitting
Product Availability by Store Location
Hours