|
인치 규격 용접 플레이트,1.97인치(50.0mm) 길이
Part #: 304-S3-WP
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Placa SoldadaAmortiguar los efectos de los choques y las vibraciones en su sistema de suministro de tubo o tubería con los sistemas de soporte Swagelok para tubo. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Catalogs
Placa Soldada
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Specifications
304-S3-WP — 인치 규격 용접 플레이트,1.97인치(50.0mm) 길이
| Attribute | Value |
|---|---|
| Material del Cuerpo | Acero inoxidable 304 |
| Fraccional/Métrico | Fraccional |
| Longitud | 50,0 mm (1,97 pulg.) de Longitud |
| eClass (4.1) | 37020312 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 37020232 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S1-WP | 304 Stainless Steel | - | 1.42 in. (36.1 mm) Length | - | View Product |
| 304-S1-WPM | 304 Stainless Steel | - | 36 mm (1.42 in.) Length | - | View Product |
| 304-S5-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | View Product |
| 304-S6-WP | 304 Stainless Steel | - | 3.46 in. (87.9 mm) Length | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
