|
316 Stainless Steel IPT Series Bulkhead Fitting, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
Part #: BH6MF20
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDesigned for streamlined flow paths in high-pressure systems, this straight fitting supports efficient, leak-tight performance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel IPT Series Bulkhead Fitting, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
Log in or Register to view price
Catalogs
Straights
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
BH6MF20 — 316 Stainless Steel IPT Series Bulkhead Fitting, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Female Medium-Pressure Coned and Threaded Connection |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Female Medium-Pressure Coned and Threaded Connection |
| Flow Restrictor | No |
| eClass (4.1) | 37020719 |
| eClass (5.1.4) | 22360605 |
| eClass (6.0) | 22360190 |
| eClass (6.1) | 22360190 |
| eClass (10.1) | 22360190 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
