|
Stainless Steel 1-Piece 40G Series Ball Valve, 2.4 Cv, 1/4 in. Male Swagelok VCO O-ring Seal Fitting The 40G series three-way ball valve is engineered to offer exceptional thermal durability and leak prevention within a compact design.
型番: SS-43GVCO4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
2方タイプ・ストレート型計装用一体型ボール・バルブ40シリーズは、ほぼ40年にわたって、さまざまな産業において信頼を築き上げてきました。Swagelokバルブの構造を変更し、革新的なアセンブリー・プロセスを開発しました。その結果、40Gシリーズ・ボール・バルブは、使用温度範囲の拡大および熱サイクル性能の向上を実現し、漏れを生じる可能性が低減しています。 ログインまたは登録して価格を見る 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
2方タイプ・ストレート型
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Locking Bracket Kit.
40 series ball valve (standard) packing adjustment instructions, multilingual
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Bodies with and without weld fittings.
仕様
SS-43GVCO4 — Stainless Steel 1-Piece 40G Series Ball Valve, 2.4 Cv, 1/4 in. Male Swagelok VCO O-ring Seal Fitting
| 属性 | 値 |
|---|---|
| ボール型/ステム材質 | Stainless Steel |
| ボディ材質 | 316 Stainless Steel |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| コネクション1 サイズ | 1/4 in. |
| コネクション1 タイプ | Male VCO |
| コネクション2 サイズ | 1/4 in. |
| コネクション2 タイプ | Male VCO |
| 最大Cv | 2.4 |
| 流路図 | Standard |
| フロー・パターン | 2-Way, Shutoff, Straight |
| ハンドル・カラー | Black |
| ハンドル・タイプ | Lever |
| 低排出ガス認定 | Да |
| オリフィス | 0.187 in /4.7 mm |
| パッキン材質 | Modified PTFE UHMWPE |
| リング / ディスク素材 | Stainless Steel |
| 室温における最高使用圧力 | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| 試験 | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 製品を見る |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 製品を見る |
| B-43S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-43S4-SC11 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-43S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-43S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| B-43VF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-44F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-44F6 | Brass | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 製品を見る |
| B-44S10MM | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| B-44S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-44S6-K | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-45F8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| B-45S12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-45S8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| HC-43S4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| M-43S4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-41GS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-41GS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-41GS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-41GS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-42GES4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 製品を見る |
| SS-42GS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS4-31C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS4-LH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS6MM-1466 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-42GS6MM-SC11 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-42GVCR4 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
| SS-43GF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | 製品を見る |
| SS-43GF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-43GF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-43GM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-43GM4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-43GM4-S4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-43GS10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-43GS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-43GS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-43GS4-12457 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-43GS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS4-31C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS4-A15C3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS4-K | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS4-LL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS6-1466 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS6-K | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS6-LL | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-43GS6MM-1466 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-43GS6MM-31C | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-43GS6MM-SC11 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-43GS6MM-SHD | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-43GS6-SC11 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS8-LL | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-43GS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 製品を見る |
| SS-43GVCR4 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-43GVS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-44F4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | 製品を見る |
| SS-44F6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | 製品を見る |
| SS-44F6RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 製品を見る |
| SS-44S10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 製品を見る |
| SS-44S6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-44S6-1466 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-44S6-LLC | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-44TS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-44VCR8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | Cierre frontal (Junta plana) con tuerca macho | 製品を見る |
| SS-45F8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-45F8-LL | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | 製品を見る |
| SS-45F8RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | 製品を見る |
| SS-45S12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8-1466 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8-33C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8-LL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8-SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45S8-SG | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | Swagelok® チューブ継手 | 製品を見る |
| SS-45TF8 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-45TS12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45TS12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る |
| SS-45TS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る |
| SS-45TS8-K | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | Swagelok® チューブ継手 | 製品を見る |
| SS-45VCR8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | 面シール(メタル・ガスケット式)、おすナット付き | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
