text.skipToContent text.skipToNavigation

Stainless Steel Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Part #: SS-4BW

Specifications

Attribute Value
Actuator Type Manual
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Welded
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.33
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Phenolic Round Handle
Maximum Temperature, °F (°C) 900 (482)
Max Temperature Pressure Rating 900°F @ 200 PSIG /482°C @ 13.7 BAR
Minimum Temperature, °F (°C) -20 (-28)
Room Temperature Pressure Rating 1000 PSIG @ 100°F /68.9 BAR @ 37°C
Service Class General
Stem Tip Material Cobalt Based Alloy
Stem Type Spherical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Straight Pattern, Manual Actuation

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Part #: SS-4BW
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Manual Actuation

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-4BW — Stainless Steel Bellows Sealed Valve, Welded, Spherical Stem Tip, 1/4 in. Swagelok Tube Fitting

Attribute Value
Actuator Type Manual
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Welded
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.33
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Phenolic Round Handle
Maximum Temperature, °F (°C) 900 (482)
Max Temperature Pressure Rating 900°F @ 200 PSIG /482°C @ 13.7 BAR
Minimum Temperature, °F (°C) -20 (-28)
Room Temperature Pressure Rating 1000 PSIG @ 100°F /68.9 BAR @ 37°C
Service Class General
Stem Tip Material Cobalt Based Alloy
Stem Type Spherical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12BG-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-2H 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. - View Product
SS-2H2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4BG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4BG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld View Product
SS-4BG-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-4BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4BKT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4BKT-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-4BK-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld View Product
SS-4BK-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-4BK-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4BRG 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4BW-V51 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)めすVCR 1/4 インチ 面シール(メタル・ガスケット式)めすVCR View Product
SS-4H 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4H2 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4H4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4H-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ - View Product
SS-4H-TH3 316 ステンレス鋼 1/4 インチ チューブ短管 1/4 インチ チューブ短管 View Product
SS-4H-TW 316 ステンレス鋼 1/4 インチ チューブ差し込み溶接エルボー 3/8 インチ チューブ突き合わせ溶接 View Product
SS-4H-V13 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)めすVCR、差し込み溶接 1/4 インチ 面シール(メタル・ガスケット式)めすVCR、差し込み溶接 View Product
SS-4H-V51 316 ステンレス鋼 1/4 インチ 突き合わせ溶接めすVCR®メタル・ガスケット式面シール 1/4 インチ 突き合わせ溶接めすVCR®メタル・ガスケット式面シール View Product
SS-4H-VCR 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-6BG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6BG-MM 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6BK 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6BW 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6H-MM 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-8BG 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8BG-TW 316 ステンレス鋼 1/2 インチ チューブ差し込み溶接エルボー 3/4 インチ チューブ差し込み溶接エルボー View Product
SS-8BG-VCR 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8BK 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8BK-VCR 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8BW 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.