|
ステンレス鋼製 パイプ継手、アダプター、9/16-18 SAE/MS平行おねじ × 3/8 インチ・サイズ NPTめねじ
Art.-Nr.: SS-6-SAE-7-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
ストレート型部品間の変換の簡素化と同時にシステムの信頼性の維持が可能ーシンプルかつ重要な流体システム接続に適しています。 Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製 パイプ継手、アダプター、9/16-18 SAE/MS平行おねじ × 3/8 インチ・サイズ NPTめねじ
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
ストレート型
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-6-SAE-7-6 — ステンレス鋼製 パイプ継手、アダプター、9/16-18 SAE/MS平行おねじ × 3/8 インチ・サイズ NPTめねじ
| Attribute | Wert |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 9/16-18 インチ |
| コネクション1 タイプ | SAE/MS平行おねじ |
| コネクション2 サイズ | 3/8 インチ |
| コネクション2 タイプ | NPTめねじ |
| 流量制限 | いいえ |
| 潤滑剤 | Dow Corning 111 |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| SS-12-A | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-12-A-12RS | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-12-A-12RT | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-12-AN-1-12 | 316 Stainless Steel | 1 1/16-12 in. | Male JIC Thread | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-12-SAE-7-12 | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-16-A | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | Produkt anzeigen |
| SS-16-A-16RS | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-16-A-16RT | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-16-AN-1-16 | 316 Stainless Steel | 1 5/16-12 in. | Male JIC Thread | 1 in. | Male NPT | Produkt anzeigen |
| SS-2-A | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-2-A-2RS | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-2-A-2RT | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4-A | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-A-4RS | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-4-A-4RT | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4-AG-4 | 316 Stainless Steel | 1/4 in. | Female ISO Parallel Thread | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-AN-1-2 | 316 Stainless Steel | 7/16-20 in. | Male JIC Thread | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-4-AN-1-4 | 316 Stainless Steel | 7/16-20 in. | Male JIC Thread | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-AT-4 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-SAE-1-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-SAE-1-4AN | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male JIC Thread | Produkt anzeigen |
| SS-4-SAE-7-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-6-A | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-6-A-6RS | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-6-A-6RT | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-6-AG-6 | 316 스테인리스강 | 3/8인치 | 암나사 ISO 평행나사 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-6-AN-1-4 | 316 스테인리스강 | 9/16-18인치 | 수나사 JIC 나사 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-6-AN-1-6 | 316 ステンレス鋼 | 9/16-18 インチ | JICおねじ | 3/8 インチ | NPTおねじ | Produkt anzeigen |
| SS-6-A-RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーめねじ | 3/8 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-6-AT-6 | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーめねじ | 3/8 インチ | NPTおねじ | Produkt anzeigen |
| SS-6-SAE-1-4 | 316 ステンレス鋼 | 9/16-18 インチ | SAE/MS平行おねじ | 1/4 インチ | NPTおねじ | Produkt anzeigen |
| SS-6-SAE-1-6 | 316 ステンレス鋼 | 9/16-18 インチ | SAE/MS平行おねじ | 3/8 インチ | NPTおねじ | Produkt anzeigen |
| SS-6-SAE-1-6AN | 316 ステンレス鋼 | 9/16-18 インチ | SAE/MS平行おねじ | 3/8 インチ | JICおねじ | Produkt anzeigen |
| SS-6-SAE-7-4 | 316 ステンレス鋼 | 9/16-18 インチ | SAE/MS平行おねじ | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-A | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-A-8RS | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Produkt anzeigen |
| SS-8-A-8RT | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-8-AG-8 | 316 ステンレス鋼 | 1/2 インチ | ISO管用平行めねじ | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-AN-1-8 | 316 ステンレス鋼 | 3/4-16 インチ | JICおねじ | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-AT-8 | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-SAE-1-8 | 316 ステンレス鋼 | 3/4-16 インチ | SAE/MS平行おねじ | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-SAE-7-8 | 316 ステンレス鋼 | 3/4-16 インチ | SAE/MS平行おねじ | 1/2 インチ | NPTめねじ | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
