Catalogs
Tube Benders — Hand Tube Benders — Hand Tube Bender
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.
Tubing Tools and Accessories
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
MS-HTB-10M | - | 10 mm | - | 24 mm Bend Radius | View Product |
MS-HTB-12M | - | 12 mm | - | 38 mm Bend Radius | View Product |
MS-HTB-2 | - | 1/8 in. | - | 9/16 in. Bend Radius | View Product |
MS-HTB-3M | - | 3 mm | - | 15 mm Bend Radius | View Product |
MS-HTB-4 | - | 1/4 in. | - | 3/4 in. Bend Radius | View Product |
MS-HTB-4T | - | 1/4 in. | - | 9/16 in. Bend Radius | View Product |
MS-HTB-5 | - | 5/16 in. | - | 15/16 in. Bend Radius | View Product |
MS-HTB-6M | - | 6 mm | - | 15 mm Bend Radius | View Product |
MS-HTB-6T | - | 3/8 in. | - | 15/16 in. Bend Radius | View Product |
MS-HTB-8 | - | 1/2 in. | - | 1 1/2 in. Bend Radius | View Product |
MS-HTB-8M | - | 8 mm | - | 24 mm Bend Radius | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.