Catalogs
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 2-Way Straight Pattern
Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.
Presiones de servicio hasta 413 bar (6000 psig); Temperaturas desde −40 a 150°C (−40 a 302°F); Alto caudal en un diseño compacto; Conexiones finales desde 6 a 8 mm y desde 1/4 a 3/8 pulg.; Construcción en acero inoxidable 316
Presiones de servicio hasta 689 bar (10 000 psig); Conexiones finales mediante racores Swagelok® de 6 a 12 mm y NPT de 1/8 a 1/2 pulg.; Materiales de acero inoxidable 316
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-4SKPF4 | Acero inoxidable 316 | 1/4 pulg. | NPT Hembra | 1/4 pulg. | NPT Hembra | View Product |
SS-4SKPM4 | Acero inoxidable 316 | 1/4 pulg. | NPT Macho | 1/4 pulg. | NPT Macho | View Product |
SS-4SKPS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-4SKPS4-LH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-4SKPS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-4SKPS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-4SKPS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
SS-6FKBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-83KF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
SS-83KF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-83KF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-83KS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
SS-83KS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-83KS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-83KS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-83KS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-83KS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-83KS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
SS-83PF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-83PS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-83PS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-83PS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-83PS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-83TS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-83TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-83TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8FKBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.