|
Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT x 1/4 in. Male ISO Tapered Thread
부품 번호: SS-4-HN-4RT
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
육각 니플애플리케이션을 위해 다양한 사이즈와 재질로 정밀하게 제조된 스웨즈락 피팅, 어댑터 및 기타 제품들을 만나 보십시오. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT x 1/4 in. Male ISO Tapered Thread
로그인 또는 회원가입하여 가격 보기
카탈로그
육각 니플
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-4-HN-4RT — Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT x 1/4 in. Male ISO Tapered Thread
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Male NPT |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Male ISO Tapered Thread |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173303 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173303 |
| UNSPSC (15.1) | 40173303 |
| UNSPSC (17.1001) | 40141602 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 제품 보기 |
| B-4-HN | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 제품 보기 |
| B-8-HN | Latón | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 제품 보기 |
| M-8-HN | Aleación 400 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-12-HN | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | 제품 보기 |
| SS-12-HN-12RS | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-12-HN-12RT | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-16-HN | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | NPT macho | 제품 보기 |
| SS-16-HN-16RS | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-16-HN-16RT | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-24-HN | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1 1/2 pulg. | NPT macho | 제품 보기 |
| SS-2-HN | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | 제품 보기 |
| SS-2-HN-2RS | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-2-HN-2RT | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-4-HN | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-4-HN-10K | Acero inoxidable 316 | 1/4 pulg. | NPT Macho de Pared Gruesa | 1/4 pulg. | NPT Macho de Pared Gruesa | 제품 보기 |
| SS-4-HN-4RS | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-4-HN-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-600-2-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 제품 보기 |
| SS-6-HN | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | NPT macho | 제품 보기 |
| SS-6-HN-6RS | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-6-HN-6RT | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-6-HN-RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-8-HN | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-8-HN-10K | Acero inoxidable 316 | 1/2 pulg. | NPT Macho de Pared Gruesa | 1/2 pulg. | NPT Macho de Pared Gruesa | 제품 보기 |
| SS-8-HN-8RS | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 제품 보기 |
| SS-8-HN-8RT | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
| SS-8-HN-RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/2 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.