text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Latón 3/4 pulg. Tubo manguito conector 1/2 pulg. Tubo manguito conector View Product
B-401-PC Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
B-601-PC Latón 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Tubo manguito conector View Product
B-811-PC Latón 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
B-811-PC-6 Latón 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
M-401-PC Aleación 400/R-405 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
M-811-PC Aleación 400/R-405 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
S-811-PC Acero al carbono 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
SS-1011-PC Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Tubo manguito conector View Product
SS-101-PC Acero inoxidable 316 1/16 pulg. Adaptador a tubo Swagelok® 1/16 pulg. Tubo manguito conector View Product
SS-10M1-PC Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 10 mm Tubo manguito conector View Product
SS-10M1-PC-6M Acero inoxidable 316 10 mm Tubo manguito conector 6 mm Tubo manguito conector View Product
SS-10M1-PC-8M Acero inoxidable 316 10 mm Tubo manguito conector 8 mm Tubo manguito conector View Product
SS-1211-PC Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-1211-PC-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-12M1-PC Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 12 mm Tubo manguito conector View Product
SS-12M1-PC-10M Acero inoxidable 316 12 mm Tubo manguito conector 10 mm Tubo manguito conector View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.