text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Latón 3/4 pulg. Tubo manguito conector 1/2 pulg. Tubo manguito conector View Product
B-401-PC Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
B-601-PC Latón 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Tubo manguito conector View Product
B-811-PC Latón 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
B-811-PC-6 Latón 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
M-401-PC Aleación 400/R-405 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
M-811-PC Aleación 400/R-405 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
S-811-PC Acero al carbono 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
SS-1011-PC Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Tubo manguito conector View Product
SS-101-PC Acero inoxidable 316 1/16 pulg. Adaptador a tubo Swagelok® 1/16 pulg. Tubo manguito conector View Product
SS-10M1-PC Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 10 mm Tubo manguito conector View Product
SS-10M1-PC-6M Acero inoxidable 316 10 mm Tubo manguito conector 6 mm Tubo manguito conector View Product
SS-10M1-PC-8M Acero inoxidable 316 10 mm Tubo manguito conector 8 mm Tubo manguito conector View Product
SS-1211-PC Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-1211-PC-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-12M1-PC Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 12 mm Tubo manguito conector View Product
SS-12M1-PC-10M Acero inoxidable 316 12 mm Tubo manguito conector 10 mm Tubo manguito conector View Product
SS-12M1-PC-6M Acero inoxidable 316 12 mm Tubo manguito conector 6 mm Tubo manguito conector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.