Swagelok® Kwik-Clamp Sanitary Flange Fittings
Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.
View Sanitary FittingsSwagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.
The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.
Have questions about sanitary fittings?
Категории фитингов для биофармацевтики

Фитинги под сантехнический фланцевый зажим
Ознакомьтесь с широким ассортиментом сантехнических фитингов для использования в отраслях, где чистота имеет решающее значение – пищевая промышленность, производство напитков и фармацевтика.
Sanitary Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します

圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Swagelokチューブ継手の取り付け
この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。