text.skipToContent text.skipToNavigation
Needle Valve

Swagelok® Needle and Metering Valves

Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.

Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Needle and Metering Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

니들 및 미터링 밸브

니들 밸브

Swagelok 니들 밸브는 일반 유틸리티 서비스, 일체형 보닛, 스크류 보닛, 단조 몸체, 토글, 극한 서비스 유니온 보닛, 계장 블로우다운, 컴팩트 게이지, 비회전 스템, 라이징 플러그 밸브 구성에 최대 45 000 psig(3100 bar)의 압력 등급으로 공급 가능합니다. 유로 패턴에는 직선형, 직각형, 크로스가 포함되며, 작동 옵션으로는 수동 및 공압식을 선택할 수 있습니다.

미터링 밸브

Swagelok 미터링 밸브는 저유량, 중간 유량, 대유량 애플리케이션에서 정확한 유량 제어 기능을 제공합니다. 유로 패턴에는 직선형, 직각형, 크로스, 이중이 포함되며, 압력 등급은 최대 5000 psig(344 bar)입니다. 널드(Knurled), 라운드, 버니어, 슬롯형, 조절 가능 토크 핸들 옵션을 통해 저압 애플리케이션에서 반복 가능한 유량 조정, 유량 설정에서 강화된 제어 기능, 드라이버를 사용한 유량 설정 조정 등이 가능합니다.

This process may take several minutes. Please be patient and remain on the page.