text.skipToContent text.skipToNavigation
Swagelokチューブ・カッティング・ツール

スウェージロックのチューブ/チューブ・アクセサリー

スウェージロックは、各種アプリケーションに必要な材料特性を備えた信頼性の高いチューブを取り揃えています。チューブの切断、曲げ、バリ取り、サポート用のチューブ・アクセサリーを使用すると、漏れの無いパフォーマンスを実現し、システムの耐久性を高めることができます。

チューブ/チューブ・アクセサリーを見る

Swagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:

  • Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
  • Bent to avoid tube damage as you use bends to minimize the number of necessary connections
  • Supported to avoid vibration-related problems during operation

To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.

Have questions about metal tubing or tube-related accessories?

Contact Local Specialists

Tubing and Tube Accessory Categories

Support System

Support System

Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.

Tube Cutting and Preparation

Tube Cutting and Preparation

Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.

Tubing

Tubing

Learn about our wide range of tubing options to meet a variety of application needs.

Tubing and Tube Accessories Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Swagelok hand tube bender in use
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.