|
Vanne à boisseau sphérique 3 pièces en acier inoxydable pour utilisation à haute pression et basse température, sièges en PCTFE, raccord pour tube Swagelok 3/8 po
Part #: SS-L83KS6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Low Pressure 2-Way Straight PatternTrunnion-style L83 series ball valves are optimized for low-temperature applications. With a compact, high-flow design and low operating torque, they perform reliably across a wide temperature spectrum. ECE R110-type approval is available. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Vanne à boisseau sphérique 3 pièces en acier inoxydable pour utilisation à haute pression et basse température, sièges en PCTFE, raccord pour tube Swagelok 3/8 po
Log in or Register to view price
Catalogs
Low Pressure 2-Way Straight Pattern
Trunnion-style L83 series ball valves are optimized for low-temperature applications. With a compact, high-flow design and low operating torque, they perform reliably across a wide temperature spectrum. ECE R110-type approval is available.
■ 最高使用圧力:68.9 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPTねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:316ステンレス鋼
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
ISO5211準拠のアクチュエーターの取り付け用ブラケット・キット/40G/40/60/83/H83/SK/FKB/GBシリーズ・バルブ/AFSボール・バルブ/バルブの作動トルクの算出方法/アクチュエーターおよび関連部品の選定/取り付け用ブラケット・キットの選定
Specifications
SS-L83KS6 — Vanne à boisseau sphérique 3 pièces en acier inoxydable pour utilisation à haute pression et basse température, sièges en PCTFE, raccord pour tube Swagelok 3/8 po
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.4 |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 6000 PSIG @ 100°F /413 BAR @ 37°C |
| Seat Material | PCTFE |
| Service Class | Low Temperature Service |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.