![Dielectric fitting](https://www.swagelok.com/assets/images/sap-content/banners/dielectric-fittings-1400x411.jpg)
Swagelok® Dielectric Fittings
Dielectric fittings and adapters protect the accuracy of monitoring instruments by isolating the instruments from the effects of electrical currents while permitting full fluid flow.
カテゴリー
Dielectric Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 金属製コンポーネントは316ステンレス鋼を機械加工しており、過酷な環境下でも使用することができます/■ 成形したサーモプラスチック絶縁体は、電気抵抗が高く、耐薬品性、耐紫外線性に優れています。また、吸水率が低いため、さまざまな使用条件や気候条件下でも絶縁耐力を保持します/■ エンド・コネクションがSwagelokチューブ継手(ゲージで締め付け度の確認が可能)やNPTねじのため、チューブやパイプに直接接続することができます
![Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
![Threaded Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
![Workers on an oil rig](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
![A Shenyang Blower Works employee uses a fluid system built with Swagelok components](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
![Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
![Dielectric fitting](https://www.swagelok.com/assets/images/sap-content/additional-content/dielectric-fittings-640x440.jpg)
Dielectric Fittings and Adapters
Installed on impulse lines ahead of monitoring stations in natural gas pipelines, dielectric fittings interrupt cathodic current while permitting full flow. Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions.
Gaugeable Swagelok tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping systems.