スウェージロックの継手
スウェージロックの継手は、高い信頼性、取り付けの容易性、漏れの無いパフォーマンスを特徴としており、産業用流体システムにおいて、プロセスや装置の安全かつ効率的なオペレーションを実現します。
すべての継手を見るSwagelok®チューブ継手は、1947年に誕生して以来、分析計装システムや小口径のプロセス流体システムにおいて漏れの無い接続を実現し、産業界の信頼を獲得してきました。腐食性環境、極端な温度または高圧下でも使用可能な継手をお探しですか?スウェージロックは、信頼性の高い接続を可能にするための各種オプションを取り揃えています。また、豊富な継手製品ラインアップから、特殊な要件を伴う幅広い産業アプリケーションに合わせて、多種多様な合金材質をお選びいただけます。
スウェージロックの継手が満たしている優れた品質基準は、高度な工程管理のたまものです。汎用性が高く、卓越したパフォーマンスを発揮するスウェージロックの継手を使用することで、確固たる流体システム設計を実現することができます。システムで継手を最大限に活用するための技術サポートや トレーニング が必要ですか?グローバル に展開する約200カ所のスウェージロック指定販売会社にご相談ください。
継手の選定や取り付けのサポートが必要ですか?
Fittings Categories
PFA Fine Thread Flare Fittings
PFA fittings offer the tensile strength, thermal stability and creep resistance needed for operation in high-purity applications like semiconductor production.
継手のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
■ 液体クロマトグラフ用/ガス・クロマトグラフ用/■ 材質:316ステンレス鋼/■ サイズ: 1/16~1/2 インチ
■ 目盛板の外径サイズ:40 mm、50 mm、63 mm、100 mm、115 mm、160 mm/■ ASME、EN、JIS の規格に準拠した精度/■ エンド・コネクション:Swagelok® チューブ・アダプターなど各種/■ 形状:背面取り付け用(センター接続)、背面取り付け用(オフセンター接続)、下部取り付け用/■ 材質:ステンレス鋼、強化サーモプラスチック(熱可塑性プラスチック)/■ 液体充填タイプもございます
■ サイズ:1/8 インチから1 インチまで/■ 材質:316ステンレス鋼または316Lステンレス鋼/■ エンド・コネクション・タイプ:チューブ、NPT、SAEねじ、溶接
関連資料/コラム記事
継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
Swagelokチューブ継手の取り付け
この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。
スウェージロックの継手
耐久性に優れた配管システムを実現するSwagelokチューブ継手は、世界各地の企業から選ばれています。Swagelokチューブ継手は、「漏れの無いシール性」「取り付けの容易性」「供給体制」「サポート・サービス」といったチューブ継手のパフォーマンスに関する基準を確立したと自負しています。2個のフェルールを使用したステンレス鋼製のSwagelokチューブ継手は、その優れた一貫性、品質、信頼性を世界で高く評価いただいています。そしてこの高い評価を支えているのは、製品の継続的改善と、数多のアプリケーションにおける継手のパフォーマンスに他なりません。