text.skipToContent text.skipToNavigation

Rückschlagventile — Rohrbruchsicherungsventile

Erhältliche Ventile mit den folgenden Spezifikationen:

  • 1/8 bis 1/2 Zoll (6 bis 12 mm)
  • –10°F (–23°C) bis 400°F (204°C)
  • Edelstahl
  • 4.280 psig (294 bar) bis 6.000 psig (413 bar)

Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.

Filtrer par :
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.