Check Valves — Excess Flow Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- –10°F (–23°C) to 400°F (204°C)
- Stainless steel
- 4280 psig (294 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Check Valves — Excess Flow Valves — Fest eingestellter Druck
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-XSF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde SS-XSS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung SS-XSS4-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung SS-XSS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung
Product Availability by Store Location
Hours