Catalogs
Quick Connects — Full-Flow Quick Connects — Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Schnellkupplungen Serien QC QF QM und QTM
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-QF12-B-12PF | Messing | 3/4 Zoll | NPT Innengewinde | - | - | View Product |
B-QF4-B-4PF | Messing | 1/4 Zoll | NPT Innengewinde | - | - | View Product |
B-QF4-B-4PM | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
B-QF8-B-8PF | Messing | 1/2 Zoll | NPT Innengewinde | - | - | View Product |
SS-QF12-B-1210 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-QF12-B-12PF | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | - | - | View Product |
SS-QF12-B-12PM | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | - | - | View Product |
SS-QF16-B-1610 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-QF16-B-16PF | Edelstahl 316 | 1 Zoll | NPT Innengewinde | - | - | View Product |
SS-QF16-B-16PM | Edelstahl 316 | 1 Zoll | NPT Außengewinde | - | - | View Product |
SS-QF4-B-400 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-QF4-B-4FT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | - | - | View Product |
SS-QF4-B-4MS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread | - | - | View Product |
SS-QF4-B-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-QF4-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
SS-QF4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-QF4-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-QF4-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
SS-QF4-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-QF8-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF8-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
SS-QF8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF8-B-8FS | 316 Stainless Steel | 1/2 in. | Female ISO/BSP Parallel | - | - | View Product |
SS-QF8-B-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | View Product |
SS-QF8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
SS-QF8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.