Swagelok® Valves
Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
Valves Categories
Ball and Quarter-Turn Plug Valves
- Full-Flow Ball Valves, GB Series
- Medium-Pressure Double Block and Bleed Valves, IPT Series
- Medium-Pressure Trunnion-Style Ball Valves, CTB Series
- Medium-Pressure Trunnion-Style Ball Valves, FKB Series
- Multipurpose Ball Valves, AFS Series
Bellows-Sealed Valves
- Bellows-Sealed Multi-Valve Manifolds, V3 Series
- Bellows-Sealed Valves for Switching Service, BY Series
- General-Service Bellows Valves, B and H Series
- High-Pressure Bellows Valves, HB Series
- High-Purity Bellows Valves, BN Series
Check Valves
- Excess Flow Valves
- High-Purity Welded Check Valves, CW Series
- Hydrogen Check Valves
- Lift Check Valves, 50 Series
- Medium-Pressure Check Valves, CV Series
Diaphragm-Sealed Valves
- Bulk-Gas Diaphragm Valves, LD Series
- High-Purity High-Pressure Diaphragm Valves, DL and DS Series
- Multi-Valve Manifolds
- Spare Parts and Accessories
- Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series
Manifolds
- Five-Valve Manifolds, Instrument
- Spare Parts and Accessories
- Stream Selectors
- Three-Valve Manifolds, Instrument
- Two-Valve Manifolds, Instrument
Needle and Metering Valves
- Blowdown Valves, 6DB Series
- Compact Gauge Valves
- General Utility Needle Valves, GU and F10 Series
- High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
- Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Process Interface Valves (DBB)
Ensure a smooth transition from process piping to instrumentation in tight spaces while minimizing potential leak points.
Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Manifolds et systèmes modulaires à montage direct ou distant pour instrumentation; Manifolds d’instrumentation à 2, 3 ou 5 vannes séries V, VB et VL ; Manifolds à 2, 3 ou 5 vannes pour montage direct série VE ; Manifolds à 2 vannes pour montage distant ; Systèmes d’instrumentation modulaires Mod 85
Vannes sans garniture avec étanchéité à l’atmosphère tout-métal, Pressions de service jusqu’à 241 bar (3500 psig), Températures jusqu’à 204°C (400°F), Raccord à étanchéité de surface VCR®,
Pressions de service jusqu’à 689 bar (10 000 psig); Raccords Swagelok® pour tubes de 6 à 12 mm et de 1/8 à 1/2 po, et raccordements NPT; Construction en acier inoxydable 316
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Les clapets anti-retour Swagelok à levée verticale® limitent le retour de débit pour des pressions allant jusqu’à 413 bar (6000 psig) et des températures allant jusqu’à 482°C (900°F).
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Pressions de service jusqu’à 413 bar (6000 psig); Coefficients de débit (Cv) de 4,0 à 13,8; Raccords Swagelok pour tubes fractionnaires et métriques ; raccordements d’extrémité filetés NPT et ISO disponibles
Service liquide ou gaz, Pressions de tarage de 0,68 à 413 bar (10 à 6000 psig), Raccordements d’extrémité de 6 à 12 mm et 1/4 à 1/2 po.
Système de garniture précontrainte; Modèle compact; Pressions de service jusqu’à 413 bar (6000 psig); Températures jusqu’à 315°C (600°F)
Convient aux applications haute pureté; Corps en acier inoxydable 316L VIM-VAR; Modèles basse et haute pression; Raccordements VCR®, tube à souder bout à bout et raccordements pour montage modulaire en surface; Commande manuelle ou pneumatique
Actionnées en un quart de tour et conçues avec un passage intégral; Légèreté; PFA haute pureté à faible teneur en substances extractibles pour une meilleure résistance aux produits chimiques; Raccords pour tubes en PFA Swagelok® pour une efficacité durable.
Coefficients de débit en configuration droite (Cv) de 0,004 à 0,16, Applications basse et haute pression, Poignées à vernier reproductibles disponibles, Construction en acier inoxydable 316 et en laiton
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
ALD3, ALD6, and ALD7 Diaphragm Valves and ALD20 Bellows: Ultrahigh cycle life, high-speed actuation; Up to 392°F (200°C) w thermal actuators; Electronic actuator position-sensing; ultrahigh-purity applications; High flow capacity, PFA seat, Normally closed pneumatic actuation, Alloy 22 available
Features: Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; DuPont® Teflon® modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections standard; space saver and other end connections available; Custom manifolds and subassemblies available
Etanchéité vers l’atmosphére par membrane métallique, Pressions de service allant du vide à 241 bar (3500 psig), Températures de –73 à 121°C (–100 à 250°F)
Pressions de service jusqu’à 689 bar (10 000 psig); Températures de –53 à 232°C (–65 à 450°F) avec garniture PTFE ; jusqu’à 648°C (1200°F) avec garniture en grafoil®; Acier inoxydable 316 ; alliages 400, 20, 600 et C-276 ; et titane
La conception entièrement soudée permet un confinement fiable du fluide du système., Le débit s’amorce à une différence de pression de moins de 0,14 bar (2 psig)., Le clapet se ferme avec moins de 0,14 bar (2 psig) de contrepression.
Pressions de service jusqu’à 20,6 bar (300 psig); Fonctions d’arrêt, réseau de distribution de gaz, et d’isolation; Matériau du corps en acier inoxydable moulé, forgé et usiné dans la masse; Raccordements d’extrémité de 12 à 25 mm et de 1/4 à 1 po.
Features: stainless steel, carbon steel, and duplex stainless steel materials; pressure ratings in accordance with ASME B16.5; flanged connections compatible with ASME B16.5; ball valve bore sizes from 3/8 to 2 in. (9.5 to 50.8 mm)
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Stop uncontrolled release of system media if downstream line ruptures. Features: Pressures up to 6000 psig (413 bar); Temperatures up to 400°F (204°C); 1/8 to 1/2 in. and 6 to 12 mm end connections; Stainless steel construction
Configuration droite et en angle; Corps en acier inoxydable ou en acier au carbone; Pressions de service jusqu’à 413 bar (6000 psig); Températures jusqu’à 232°C (450°F) avec une garniture en PTFE ; jusqu’à 343°C (650°F) avec une garniture optionnelle en graphite
Poignée micrométrique pour des réglages de débit précis et reproductibles; Pressions de service jusqu’à 48,2 bar (700 psig); Températures jusqu’à 482°C (900°F); Acier inoxydable 316.
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Vannes à boisseau sphérique série GB ; Pressions de service jusqu'à 430 bar (6250 psig) à des températures comprises entre –40 et 120˚C (–40 à 248˚F) ; Raccords pour tubes Swagelok® fractionnaires ou métriques de 3/8 à 1 po ou 12 à 25 mm, filetage femelle 3/8 à 1 po ; Matériaux du corps résistants à la corrosion : acier inoxydable 316/316L, alliage 2507, alliage 6-moly, alliage 625, alliage 825, alliage C-276 ; Modèle résistant au feu conforme à la norme API 607 et modèle conforme à la norme NACE MR0175/ISO 15156 pour une utilisation avec des gaz acides disponibles en option.
Dimensions 6 à 25 mm et 1/8 à 2 po.; Acier inoxydable, acier au carbone, laiton et autres alliages; Vannes tout ou rien (2 voies) et de commutation (3 voies); Conception à compensation de siège; Garniture de tige précontrainte deux pièces
Pressions de service jusqu’à 413 bar (6000 psig); Pressions de tarage réglables ou fixes; Divers raccordements d’extrémité; Matériaux en acier inoxydable 316 et laiton
Compactes; Pressions de service jusqu’à 68,9 bar (1000 psig); Températures jusqu’à 315˚C (600˚F).
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Modèles à actionnement manuel et pneumatique, Configuration de corps droite, en angle et en croix, Matériaux en acier inoxydable 316 et laiton
Acier inoxydable, Modèles de tige à embout sphérique et à embout obturateur, Rodable (modèle à embout obturateur), Extension de corps disponible pour isolation, Raccords d’extrémité mâle 1/2 et 3/4 po. NPT et femelle 1/2 po. NPT,
Pressions de service jusqu’à 689 bar (10 000 psig), Températures jusqu’à 454°C (850°F), Acier inoxydable 316, acier au carbone ou alliage R-405.
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Détendeurs de pression, Déverseurs de pression, Centrale de commutation, Détendeurs vaporiseurs
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
F Pressions de service jusqu’à 68,9 bar (1000 psig); Températures jusqu’à 482°C (900°F); Raccordements d’extrémité de 6, 10, et 12 mm et de 1/4, 3/8, 1/2 et 3/4 po; Matériaux : laiton, acier inoxydable et alliage 400
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Valves
Swagelok offers a variety of valves for industrial fluid systems—including ball valves, bellows-sealed valves, check valves, diaphragm valves, metering valves, needle valves, process interface valves, plug valves, quick connects, and relief valves—giving customers access to the solutions they need to achieve reliable flow control.