Swagelok® Tube Benders
Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.
View All Tube BendersSwagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:
- Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
- Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
- Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.
These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.
Kategorien für Rohrbieger

Elektrische Rohrbiegevorrichtungen
Elektrische Rohrbiegevorrichtungen mit elektrischer Steuerung zum automatischen Biegen von Rohren – für eine effiziente und zuverlässige Rohrmontage.

Hand-Rohrbiegevorrichtung
Die manuellen Rohrbiegevorrichtungen sind für Rohrleitungen mit vielen unterschiedlichen Durchmessern geeignet.

Rohrbiegevorrichtung für Werkbankaufstellung
Rohrbiegewerkzeuge für die Werkbankaufstellung weisen eine leichte Aluminiumkonstruktion auf und sind in manueller und elektrischer Ausführung erhältlich.
Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.
See How the Hand Tube Bender WorksRecursos Swagelok Elaborados para Vd.

La formación básica sobre los fundamentos de los sistemas de fluidos
Los cursos básicos de formación Swagelok® ofrecen habilidades críticas para desarrollar, construir y mantener sistemas de fluidos fiables.

Dobladora de Tubo para Banco Swagelok
Utilice la dobladora de tubo para banco Swagelok® para doblar de forma precisa, repetible y de alta calidad tubo de la mayoría de los materiales. Tanto si utiliza tubo de pequeño diámetro y pared delgada como tubo de gran diámetro y pared gruesa, este vídeo ofrece consejos y buenas prácticas para el doblado del tubo.

Las Tres “T” para Conseguir un Sistema de Tubos Complejo
Vea cómo las tres “T” del uso de una dobladora de tubo manual pueden ayudarle a conseguir un sistema complejo de tubo con menos puntos de fuga y un caudal eficaz.

Cómo Utilizar una Dobladora de Tubo Manual Swagelok
Vea cómo utilizar una dobladora de tubo manual para hacer curvas de 90° y 180° en tubo con precisión y eficiencia. Las dobladoras de tubo manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.