text.skipToContent text.skipToNavigation

Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/2 po, 0,69 bar (10 psig)

Referencia #: SS-8CP2-10

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 10 psi (0.69 bar, 0.069 MPa)
CV Maximum 1.2
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/2 po, 0,69 bar (10 psig)

Referencia #: SS-8CP2-10
Ver Catálogo

Añadir a Favoritos

Catálogos

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Especificaciones

SS-8CP2-10 — Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/2 po, 0,69 bar (10 psig)

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 10 psi (0.69 bar, 0.069 MPa)
CV Maximum 1.2
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-2C2-1/3 Messing 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde Ver producto
B-4C-1/3 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 Ver producto
B-4C4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT Ver producto
B-4CP2-1 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT Ver producto
B-4CP2-1/3 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT Ver producto
B-4CP2-25 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT Ver producto
B-4CP2-RT-1 황동 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 Ver producto
B-4CP4-1 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT Ver producto
B-4CP5-1 황동 1/4인치 수나사 NPT 1/4인치 암나사 NPT Ver producto
B-6C-1 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 Ver producto
B-6C-1/3 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 Ver producto
B-6C-MM-1 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
B-6C-MM-1/3 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
B-8C-1 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
B-8C-1/3 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
B-8C4-1 황동 1/2인치 암나사 NPT 1/2인치 암나사 NPT Ver producto
B-8CP2-1 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT Ver producto
B-8CP2-10 황동 1/2인치 수나사 NPT 1/2인치 수나사 NPT Ver producto
SS-10C-MM-1 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 Ver producto
SS-10C-MM-1/3 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® Ver producto
SS-10C-MM-10 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® Ver producto
SS-12C-1 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® Ver producto
SS-12C-1/3 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® Ver producto
SS-12C-10 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® Ver producto
SS-12C4-1 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra Ver producto
SS-12C-MM-1 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® Ver producto
SS-12C-MM-1/3 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® Ver producto
SS-16C-1 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® Ver producto
SS-16C-1/3 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® Ver producto
SS-16C-10 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® Ver producto
SS-16C4-1 Acero inoxidable 316 1 pulg. NPT hembra 1 pulg. NPT hembra Ver producto
SS-2C-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-2C-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-2C-10 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-2C2-1 Acero inoxidable 316 1/8 pulg. NPT macho 1/8 pulg. NPT macho Ver producto
SS-2C-25 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® Ver producto
SS-2C4-1 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ Ver producto
SS-2C4-1/3 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ Ver producto
SS-2C-KZ-1 316ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 Ver producto
SS-2C-KZ-1/3 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 Ver producto
SS-2C-KZ-10 316ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 Ver producto
SS-4C-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-1/3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-1/3-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-10 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C1-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-1-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C2-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ Ver producto
SS-4C2-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ Ver producto
SS-4C2-10 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ Ver producto
SS-4C-25 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C4-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ Ver producto
SS-4C4-1/3 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ Ver producto
SS-4C4-10 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ Ver producto
SS-4C-5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-50 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-EP-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Ver producto
SS-4C-KZ-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-4C-KZ-1/3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-4C-KZ-10 Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung Ver producto
SS-4C-KZ-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-4C-KZ-30 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-4CP2-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde Ver producto
SS-4CP2-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde Ver producto
SS-4CP2-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde Ver producto
SS-4CP2-100 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde Ver producto
SS-4CP2-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde Ver producto
SS-4CP2-5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-50 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-KZ-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-RT-1 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP2-RT-1/3 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP2-RT-10 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-4CP4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-4CP4-RT-1 Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO Ver producto
SS-4CP5-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP6-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle Ver producto
SS-4C-TR-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Ver producto
SS-4C-VCR-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCR-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCR-10 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCRKZ-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle Ver producto
SS-6C-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C4-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle Ver producto
SS-6C-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-KZ-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-KZ-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-1/3 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-10 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-25 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-TR-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-8C-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C-10 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C2-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8C2-25 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8C-25 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C4-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ Ver producto
SS-8C4-1/3 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ Ver producto
SS-8C4-10 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ Ver producto
SS-8C-5 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C-KZ-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C-KZ-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8CP2-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8CP2-1/3 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8CP2-25 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8CP2-KZ-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ Ver producto
SS-8CP2-RT-1 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ 1/2 インチ ISO管用テーパーおねじ Ver producto
SS-8CP4-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ Ver producto
SS-8CP5-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTめねじ Ver producto
SS-8C-TR-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 Ver producto
SS-8C-VCR-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-8C-VCR-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-8C-VCR-KZ-1/3 Acier inoxydable 316 1/2 po Raccord VCR mâle (joint métallique) 1/2 po Raccord VCR mâle (joint métallique) Ver producto
SS-CHF12-1 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle Ver producto
SS-CHF12RT-1 Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO Ver producto
SS-CHF16-1 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle Ver producto
SS-CHF4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-CHF4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-CHF4-10 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-CHF6-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle Ver producto
SS-CHF8-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-CHF8-1/3 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-CHF8-10 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-CHF8-5 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-CHF8RT-1 Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO Ver producto
SS-CHM12-1 Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage NPT mâle Ver producto
SS-CHM12-1/3 Acier inoxydable 316 3/4 po Filetage NPT mâle 3/4 po Filetage NPT mâle Ver producto
SS-CHM2-10 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle Ver producto
SS-CHM4-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-CHM4-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-CHM4-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-CHM4-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-CHM4-5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-CHM4RT-1 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-CHM8-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-CHM8-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde Ver producto
SS-CHS10MM-1 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS10MM-1/3 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS12-1 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS12-1/3 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS12-10 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS12-5 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS12MM-1 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS12MM-1/3 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS12MM-10 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS12MM-5 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung Ver producto
SS-CHS16-1 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS16-1/3 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS16-10 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS2-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS2-1/3 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS2-10 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS2-5 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-BU-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS6-EP-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS6M8-BU-1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Ver producto
SS-CHS6MM-1 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
SS-CHS6MM-10 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
SS-CHS6MM-25 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
SS-CHS6MM-5 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 Ver producto
SS-CHS8-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-1/3 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-10 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-1-SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-25 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-5 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-BU-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-EP-1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-CHS8-EP-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.