text.skipToContent text.skipToNavigation

Stainless Steel Hose Connector, 1/8 in. Male NPT, 5/16 in. Hose ID

Part #: SS-5-HC-1-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
End Connection Material 316 Stainless Steel
Hose Size 5/16 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 27302103
eClass (6.1) 27302103
eClass (10.1) 27302103
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Connectors for Plastic Tubing

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Hose Connector, 1/8 in. Male NPT, 5/16 in. Hose ID

Part #: SS-5-HC-1-2
View Catalog

Add To Favorites

Catalogs

Connectors for Plastic Tubing
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Specifications

SS-5-HC-1-2 — Stainless Steel Hose Connector, 1/8 in. Male NPT, 5/16 in. Hose ID

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
End Connection Material 316 Stainless Steel
Hose Size 5/16 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 27302103
eClass (6.1) 27302103
eClass (10.1) 27302103
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-3-HC-1-2 Messing 1/8 Zoll NPT Außengewinde - - View Product
B-5-HC-1-4 Messing 1/4 Zoll NPT Außengewinde - - View Product
SS-10-HC-1-8 Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product
SS-12-HC-1-12 Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-12-HC-1-8 Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product
SS-12-HC-A-1211 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-16-HC-1-12 Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-16-HC-1-16 Edelstahl 316 1 Zoll NPT Außengewinde - - View Product
SS-16-HC-A-1611 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen - - View Product
SS-2-HC-1-2 Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-2-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-2-HC-7-4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-2-HC-A-201 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen - - View Product
SS-2-HC-A-401 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-3-HC-1-2 Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-3-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-3-HC-7-4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-4-HC-1-2 Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-4-HC-1-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-4-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-4-HC-1-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-4-HC-1-4RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-4-HC-1-6 Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-4-HC-1-8 Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product
SS-4-HC-7-2 Edelstahl 316 1/8 Zoll NPT Innengewinde - - View Product
SS-4-HC-7-4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-4-HC-A-401 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-4-HC-A-601 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen - - View Product
SS-4-HC-A-6MTA Edelstahl 316 6 mm Swagelok® Rohrstutzen - - View Product
SS-5-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-5-HC-A-401 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-6-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-6-HC-1-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-6-HC-1-6 Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-6-HC-1-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-6-HC-1-8 Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product
SS-6-HC-7-4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-6-HC-7-6 Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-6-HC-A-401 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen - - View Product
SS-6-HC-A-601 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen - - View Product
SS-6-HC-A-811 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen - - View Product
SS-8-HC-1-4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-8-HC-1-6 Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-8-HC-1-8 Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product
SS-8-HC-1-810 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-8-HC-7-8 Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-8-HC-A-601 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen - - View Product
SS-8-HC-A-811 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.