text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 1.5 Cv, 12 mm Swagelok Tube Fitting

Part #: SS-QC8-B-12M0

Specifications

Attribute Value
Air Inclusion 3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 1.5 - If coupled with a DESO stem, 2.4 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 750 PSIG @ 70 °F /51.6 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC8
Spillage 3 cm3
Testing 3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Body, 1.5 Cv, 12 mm Swagelok Tube Fitting

Part #: SS-QC8-B-12M0
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC8-B-12M0 — Stainless Steel Instrumentation Quick Connect Body, 1.5 Cv, 12 mm Swagelok Tube Fitting

Attribute Value
Air Inclusion 3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 1.5 - If coupled with a DESO stem, 2.4 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 750 PSIG @ 70 °F /51.6 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC8
Spillage 3 cm3
Testing 3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Messing 1/8 Zoll NPT Innengewinde - - View Product
B-QC4-B-2PM Messing 1/8 Zoll NPT Außengewinde - - View Product
B-QC4-B-400 Messing 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC4-B-4MT Messing 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
B-QC4-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC4-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC4-B-6M0 Messing 6 mm Swagelok® Rohrverschraubung - - View Product
B-QC6-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC6-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC6-B-600 Messing 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC6-B-6PF Messing 3/8 Zoll NPT Innengewinde - - View Product
B-QC6-B-6PM Messing 3/8 Zoll NPT Außengewinde - - View Product
B-QC8-B-810 Messing 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC8-B-8PF Messing 1/2 Zoll NPT Innengewinde - - View Product
B-QC8-B-8PM Messing 1/2 Zoll NPT Außengewinde - - View Product
SS-QC4-B-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - View Product
SS-QC4-B-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-QC4-B-400 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-B-400IS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-B-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK2 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK3 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK4 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK5 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMKR 316ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PM-SC11 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-B-6M0 Acero inoxidable 316 6 mm Racor Swagelok® - - View Product
SS-QC6-B-10M0 Acero inoxidable 316 10 mm Racor Swagelok® - - View Product
SS-QC6-B-4PF Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC6-B-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC6-B-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600IS Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600K1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600K2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-600K3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-B-6MT Acero inoxidable 316 3/8 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC6-B-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QC6-B-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC6-B-6PMIS Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC8-B-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-B-810K5 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-B-8FT Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica - - View Product
SS-QC8-B-8MT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC8-B-8PF Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-QC8-B-8PM Acero inoxidable 316 1/2 pulg. NPT macho - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.