|
Трубный фитинг из нерж. стали, переходная втулка, наруж. резьба NPT 1 1/4 дюйма – внутр. резьба NPT 1 дюйм
Part #: SS-20-RB-16
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Трубный фитинг из нерж. стали, переходная втулка, наруж. резьба NPT 1 1/4 дюйма – внутр. резьба NPT 1 дюйм
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-20-RB-16 — Трубный фитинг из нерж. стали, переходная втулка, наруж. резьба NPT 1 1/4 дюйма – внутр. резьба NPT 1 дюйм
| Attribute | Value |
|---|---|
| Body Material | Нержавеющая сталь 316 |
| Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
| Connection 1 Size | 1 1/4 дюйма |
| Connection 1 Type | Наруж. резьба NPT |
| Connection 2 Size | 1 дюйм |
| Connection 2 Type | Внутр. резьба NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020564 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40172307 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Messing | 1/2 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| B-8-RB-4 | Messing | 1/2 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12-HRCG-4 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12-HRCG-8 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-12-HRN-4 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12-HRN-6 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-12-HRN-8 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-RA-4 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12-RA-6 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-12-RA-8 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-RB-4 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12-RB-6 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-12-RB-8 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-16-HRCG-12 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-HRCG-8 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-16-HRN-12 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16-HRN-8 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-RA-12 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16-RA-4 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-16-RA-8 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-RB-12 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-RB-4 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-16-RB-6 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-16-RB-8 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-20-RB-8 | Edelstahl 316 | 1 1/4 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-24-RB-12 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 3/4 дюйма | Внутр. резьба NPT | View Product |
| SS-24-RB-16 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 1 дюйм | Внутр. резьба NPT | View Product |
| SS-24-RB-8 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-2-HRN-1 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/16 дюйма | Наруж. резьба NPT | View Product |
| SS-2-RA-1 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/16 дюйма | Наруж. резьба NPT | View Product |
| SS-32-RB-16 | Нержавеющая сталь 316 | 2 дюйма | Наруж. резьба NPT | 1 дюйм | Внутр. резьба NPT | View Product |
| SS-32-RB-8 | Нержавеющая сталь 316 | 2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-4-HRCG-2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-4-HRN-2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-4-RA-2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-4-RB-2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-4-RBT-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | 1/8 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-6-HRCG-4 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-6-HRN-2 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6-HRN-4 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6-RA-2 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6-RA-4 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6-RAT-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-RB-2 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-6-RB-4 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-6-RBT-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-8-HRCG-2 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-8-HRCG-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-8-HRCG-6 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
| SS-8-HRN-2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8-HRN-4 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8-HRN-6 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8-HRNT-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-RA-2 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8-RA-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8-RA-6 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8-RAT-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-RB-2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-8-RB-4 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-8-RB-6 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
| SS-8-RBT-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-8-RBT-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 3/8 дюйма | Внутр. коническая резьба ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.