|
Membranventil UHP für hohen Durchfluss, Edelstahl 316L VAR, 1/4 Zoll HVCR-Anschluss mit Innengewinde, SC-01 gereinigt, pneumatischer Steuerkopf, normal offen
Part #: 6LV-DFHFR4-P-O
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, with ActuatorFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Membranventil UHP für hohen Durchfluss, Edelstahl 316L VAR, 1/4 Zoll HVCR-Anschluss mit Innengewinde, SC-01 gereinigt, pneumatischer Steuerkopf, normal offen
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
Körper aus Edelstahl 316L VAR; Druckraten bis 20,6 bar (300 psig); Endanschlüsse: 10 und 12 mm; 1/4, 3/8 und 1/2 Zoll
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Features: This technical report provides data on Swagelok® DF series diaphragm valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Dieses Dokument beschreibt die von Swagelok® verwendeten Richtlinien für die Herstellung ultrahochreiner (UHP) elektropolierter Edelstahlprodukte sowie ultrahochreiner Kunststoffprodukte festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Schweißarbeiten müssen von qualifiziertem Personal, wie in Abschnitt IX der ASME-Kesselnorm beschrieben, durchgeführt werden.
Specifications
6LV-DFHFR4-P-O — Membranventil UHP für hohen Durchfluss, Edelstahl 316L VAR, 1/4 Zoll HVCR-Anschluss mit Innengewinde, SC-01 gereinigt, pneumatischer Steuerkopf, normal offen
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Female HVCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Female HVCR |
| CV Maximum | 0.62 |
| Maximum Temperature, °F (°C) | 150 (65) |
| Minimum Temperature, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-DFBW6-P-C | Edelstahl 316L VAR | 3/8 Zoll | Rohrstumpfschweißenden | 3/8 Zoll | Rohrstumpfschweißenden | View Product |
| 6LV-DFBW8-P-C | Edelstahl 316L VAR | 1/2 Zoll | Rohrstumpfschweißenden | 1/2 Zoll | Rohrstumpfschweißenden | View Product |
| 6LV-DFFR8-P-C | Edelstahl 316L VAR | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| 6LV-DFHFR4-P-C | Edelstahl 316L VAR | 1/4 Zoll | HVCR-Fitting (Metalldichtung) mit Innengewinde | 1/4 Zoll | HVCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| 6LV-DFMR8-P-C | Edelstahl 316L VAR | 1/2 Zoll | Verschraubung (Metalldichtscheibe) mit Druckschraube | 1/2 Zoll | Verschraubung (Metalldichtscheibe) mit Druckschraube | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.